IESNA:LM-63-2002
[TEST]P954441
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39310
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4612.3 5775 6826.1 7639.8 8303.3 8678.7 8855.3 8918.2 9236.7 9918.5
11044.7 12467.2 13867.3 14985.4 15963.4 16856.2 17420.4 17564.4 17217.4 16338.8
14565.3 11499.3 9492.4 7950.3 6296.5 4429.7 2911.8 2041.3 1592.9 1375.8
1247.9 1049.1 888.8 308.4 150.2 24.3 0
4612.3 5815.6 6876.8 7704.7 8313.5 8725.4 8936.4 8995.3 9259.1 9873.9
10914.9 12308.9 13682.6 14839.3 15827.5 16720.3 17389.9 17631.4 17410.2 16665.5
15184.2 12351.5 9875.9 8293.2 6659.7 4829.4 3175.6 2142.8 1643.6 1424.5
1260.1 1065.3 896.9 381.5 160.3 30.4 0
4612.3 5764.8 6805.8 7641.8 8293.2 8766 9027.7 9139.3 9346.3 9898.3
10785 12022.8 13341.7 14504.4 15443.9 16194.7 16898.9 17241.8 17154.5 16560
15368.9 13422.9 10699.8 8800.5 7179.2 5405.7 3609.9 2398.5 1773.5 1473.2
1300.7 1132.3 969.9 740.6 377.4 44.6 0
4612.3 5764.8 6775.4 7609.4 8305.4 8839 9196.2 9382.8 9577.6 10003.8
10663.2 11623 12763.4 13857.1 14737.8 15460.2 16066.9 16558 16689.9 16495.1
15778.8 14449.7 12582.8 10373.1 8293.2 6444.6 4506.8 2885.5 1968.3 1497.5
1292.6 1122.1 957.8 763 535.7 209 0
4612.3 5594.4 6574.5 7430.8 8165.3 8814.7 9332.1 9675 9894.2 10231
10778.9 11483 12394.1 13321.4 14155.4 14873.8 15458.2 15977.6 16346.9 16446.4
16249.5 15644.8 14472 12698.5 10626.7 8510.3 6341.1 4180.1 2625.7 1761.3
1343.3 1193.1 1036.9 791.4 533.7 166.4 0
4612.3 5505.1 6389.8 7223.8 7994.9 8709.2 9358.5 9871.9 10220.9 10547.6
10957.5 11545.9 12227.7 13037.4 13853.1 14664.8 15354.7 15894.4 16302.3 16639.1
16900.9 16813.6 16446.4 15612.4 14171.7 12304.8 9904.3 7595.2 5107.4 3153.3
2045.4 1398.1 1012.6 612.8 308.4 81.2 0
4612.3 5334.7 6103.7 6889 7652 8400.7 9123.1 9766.4 10300 10728.2
11162.4 11637.2 12158.7 12808.1 13552.8 14396.9 15265.4 16103.4 16846.1 17499.5
18094 18747.4 19041.7 19224.3 19183.7 18355.8 16775.1 14256.9 10925 7400.4
4271.4 2217.9 1132.3 653.4 318.6 109.6 0
4612.3 5204.8 5821.7 6495.3 7193.4 7852.9 8561 9248.9 9910.4 10494.8
11079.2 11621 12112.1 12641.7 13197.7 13794.2 14486.2 15269.4 16125.7 17034.8
18027.1 19451.5 20602.1 21304.2 22103.7 22682 22757 21979.9 19958.8 16687.8
12158.7 7846.8 3999.5 1631.4 582.4 113.6 0
4612.3 4971.4 5405.7 5908.9 6460.9 7045.2 7639.8 8228.3 8810.6 9409.2
10036.2 10616.6 11247.6 11907.1 12593 13280.9 14043.8 14900.1 15847.8 16921.2
18175.2 20076.5 21963.6 23256.2 24905.9 26847.8 28925.7 30311.6 30015.4 27225.3
21480.7 13926.1 5906.9 1803.9 568.2 117.7 0
4612.3 4930.9 5363.1 5825.7 6347.2 6899.1 7463.3 8025.3 8581.3 9145.4
9701.4 10277.7 10886.5 11545.9 12227.7 12935.9 13723.2 14593.7 15567.7 16677.7
17929.7 19942.6 21843.9 23244 25007.4 27123.8 29392.4 30837.2 30563.2 27596.6
21352.9 13057.7 5003.9 1381.9 446.4 101.5 0
4612.3 4776.6 4999.9 5300.2 5663.4 6059.1 6458.8 6878.9 7313.1 7751.4
8193.8 8650.3 9110.9 9597.9 10121.5 10675.4 11284.2 11974.1 12806 13755.7
14912.3 16750.7 18144.8 19520.5 21198.7 23217.7 25112.9 25934.7 25076.4 21803.3
16095.3 8958.7 2583.1 541.8 180.6 40.6 0
4612.3 4663 4788.8 4969.4 5219 5488.9 5783.1 6085.5 6391.9 6718.6
7037.1 7343.5 7660.1 7974.6 8307.4 8658.4 9027.7 9476.2 9995.6 10669.3
11643.3 12852.7 13676.5 14597.8 15699.6 16900.9 17720.7 17434.6 16002 13315.4
9616.2 4920.7 1605.1 478.9 164.4 38.6 0
4612.3 4561.6 4579.8 4663 4799 4939 5123.6 5306.3 5486.9 5675.6
5839.9 5988.1 6111.8 6225.5 6304.6 6355.3 6406.1 6440.6 6497.4 6629.3
6945.8 7132.5 7167 7236 7343.5 7440.9 7175.1 6333 5131.7 3802.6
2585.2 1465.1 734.6 310.5 150.2 52.8 0
4612.3 4348.5 4192.2 4111.1 4103 4135.4 4190.2 4251.1 4293.7 4320.1
4318.1 4267.3 4188.2 4076.6 3928.5 3747.9 3530.7 3305.5 3098.5 2905.8
2706.9 2530.4 2382.2 2260.5 2155 2047.4 1913.5 1732.9 1483.3 1148.5
836 614.8 426.1 273.9 156.2 44.6 0
4612.3 4151.7 3865.6 3739.7 3709.3 3735.7 3792.5 3853.4 3883.8 3875.7
3833.1 3758 3648.4 3512.5 3354.2 3191.9 3023.5 2855 2688.6 2506
2321.4 2155 2033.2 1960.2 1931.8 1935.8 1931.8 1874.9 1734.9 1501.6
1142.4 787.3 551.9 363.2 180.6 40.6 0
4612.3 3997.4 3652.5 3516.5 3522.6 3599.7 3685 3739.7 3743.8 3707.3
3636.3 3534.8 3415.1 3277.1 3131 2986.9 2834.7 2674.4 2510.1 2357.9
2242.2 2142.8 2075.8 2033.2 1996.7 1954.1 1887.1 1818.1 1732.9 1597
1390 1091.7 716.3 395.7 188.7 40.6 0
4612.3 3849.3 3494.2 3402.9 3459.7 3565.2 3648.4 3689 3672.8 3609.9
3512.5 3396.8 3262.9 3131 2991 2855 2761.7 2650.1 2510.1 2398.5
2323.4 2224 2067.7 1943.9 1862.8 1783.6 1702.5 1621.3 1548.3 1481.3
1402.2 1274.3 1043 799.5 468.7 113.6 0
4612.3 3766.1 3411 3360.3 3457.7 3559.1 3642.3 3666.7 3628.1 3528.7
3409 3273 3126.9 2997.1 2885.5 2822.6 2747.5 2670.4 2595.3 2428.9
2280.8 2163.1 2045.4 1935.8 1822.2 1722.8 1625.4 1536.1 1442.7 1335.2
1229.7 1134.3 994.3 858.3 600.6 233.4 0
4612.3 3695.1 3358.3 3352.2 3459.7 3557.1 3630.2 3638.3 3579.4 3471.9
3335.9 3185.8 3051.9 2928.1 2844.9 2773.9 2682.6 2558.8 2449.2 2317.3
2215.8 2102.2 1990.6 1889.1 1803.9 1716.7 1623.3 1528 1416.4 1292.6
1156.6 1036.9 882.7 667.6 442.4 184.7 0
4612.3 3654.5 3331.9 3350.1 3467.8 3563.2 3628.1 3616 3540.9 3413
3254.8 3106.6 2980.8 2885.5 2840.8 2733.3 2566.9 2374.1 2297 2232.1
2116.4 2027.1 1950 1836.4 1751.2 1684.2 1597 1493.5 1369.7 1233.7
1085.6 1020.7 878.6 574.3 418 255.7 0
4612.3 3646.4 3315.7 3352.2 3469.9 3567.3 3626.1 3609.9 3518.6 3374.5
3214.2 3068.1 2944.3 2885.5 2816.5 2680.5 2437 2276.7 2236.1 2157
2055.5 1946 1842.5 1763.3 1714.6 1672 1592.9 1495.5 1377.8 1241.8
1097.8 1134.3 905 604.7 460.6 170.4 0
4612.3 3646.4 3313.6 3358.3 3471.9 3569.3 3624.1 3616 3526.7 3376.5
3214.2 3066.1 2942.3 2887.5 2810.4 2672.4 2418.8 2278.7 2246.3 2155
2049.5 1929.7 1844.5 1739 1724.8 1672 1590.9 1495.5 1385.9 1239.8
1101.8 1118.1 777.2 625 454.5 164.4 0
